IESNA:LM-63-2002
[TEST]P1380101
[TESTLAB]INNOVATION CENTER(G3)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2407-184-5)
[MANUFAC] COOPER LIGHTING SOLUTIONS - STREETWORKS
[LUMCAT]VAL-T-SB6C-835-U-T2
[LUMINAIRE] VALET TUNNEL HIGH DENSITY LED ARRAYS 6SQUARE 300W 80CRI 3500K FIXTURE w/ TYPE II DISTRIBUTION OPTIC
[LAMP] (156) 3500K CCT, 80 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 2.50A 300.0W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]80
[_SEARCH_COLORTEMP]3500K
[_THDi]6.3%
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, Ceiling, Pendant, Recessed, Wall
[_LIFETIME_TM21_2011] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]39218.2
TILT=NONE
156 -1 1 37 22 1 1 1.5000 1.0000 0.0000
1.000 1 300.0
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 65 75 79 85 90 95 105 115 125 135 145 155 165 175 180 
5849.0 6120.5 6497.0 6532.0 6567.0 6488.2 6216.8 5849.0 5814.0 6111.7 6523.2 7109.9 7924.2 8843.6 9833.0 10726.1 11487.9 12188.4 
13046.5 13887.0 14675.1 14894.0 14176.0 12923.9 10148.2 5437.5 3414.8 2495.5 1856.3 1357.2 954.4 718.0 525.4 280.2 87.6 17.5 0.0 
5849.0 6216.8 6497.0 6602.0 6628.3 6558.3 6278.1 5884.0 5849.0 6146.7 6593.3 7101.1 7968.0 8826.1 9815.5 10804.9 11628.0 12284.7 
13151.5 13992.1 14771.4 15016.6 14386.1 12958.9 9964.3 5455.0 3546.2 2530.5 1873.8 1365.9 971.9 726.7 551.6 315.2 87.6 17.5 0.0 
5849.0 6216.8 6514.5 6645.8 6628.3 6584.5 6383.1 6059.2 5901.6 6146.7 6514.5 7031.1 7810.4 8633.4 9754.2 10988.8 11803.1 12267.2 
13107.8 13965.8 14823.9 15375.6 15156.7 13860.8 11426.6 6663.3 4229.2 3108.4 2285.3 1584.8 1129.5 831.8 604.2 402.8 96.3 17.5 0.0 
5849.0 6173.0 6470.7 6645.8 6698.4 6724.6 6593.3 6330.6 6102.9 6173.0 6453.2 6847.2 7425.1 8265.7 9123.8 9973.1 10883.7 11706.8 
12573.6 13475.5 14517.5 15489.4 15734.6 15034.1 13414.2 9132.5 5323.7 3905.2 2942.0 2162.7 1497.3 1059.5 665.5 402.8 122.6 17.5 0.0 
5849.0 6155.5 6497.0 6698.4 6812.2 6882.2 6873.5 6715.9 6549.5 6453.2 6549.5 6820.9 7250.0 7836.6 8563.4 9377.7 10139.5 11067.6 
11934.5 12862.6 13983.4 15253.0 16435.0 16697.7 15752.1 13046.5 7897.9 4526.9 3301.0 2600.5 1751.2 1190.8 796.8 464.1 183.9 26.3 0.0 
5849.0 6146.7 6461.9 6707.1 6899.7 7048.6 7127.4 7144.9 7083.6 7031.1 7066.1 7171.2 7407.6 7792.9 8327.0 9027.5 9841.8 10734.9 
11636.7 12617.4 13720.7 14937.8 16470.1 18186.2 18869.2 18203.8 14464.9 8484.6 3975.2 2364.1 1646.1 1077.0 691.7 411.5 183.9 35.0 0.0 
5849.0 6085.4 6374.4 6663.3 6926.0 7171.2 7363.8 7556.4 7679.0 7801.6 7871.7 8064.3 8327.0 8572.1 8966.2 9474.0 10148.2 10997.6 
12109.6 13265.4 14394.9 15428.1 16505.1 18361.4 21320.9 23860.1 24017.8 19333.3 12319.7 5787.7 2206.5 1243.4 700.5 367.8 183.9 52.5 
0.0 
5849.0 6015.4 6286.8 6567.0 6891.0 7188.7 7495.2 7810.4 8169.4 8554.6 8992.4 9333.9 9614.1 9911.8 10253.3 10822.4 11750.6 
12713.7 13843.3 15174.2 16426.3 17625.9 18790.4 20147.6 22249.0 25383.7 29551.6 29604.1 25620.1 18457.7 11540.4 5393.7 1514.8 
674.2 227.7 70.0 0.0 
5849.0 5989.1 6181.7 6435.7 6680.8 7057.3 7346.3 7775.3 8265.7 8773.5 9421.5 10043.2 10699.9 11452.9 12328.5 13449.2 14648.8 
16198.6 17669.6 19088.1 20462.8 21644.9 22678.1 23685.0 24937.1 26767.1 29665.4 31758.1 30672.3 26635.8 19123.1 6829.7 1646.1 
709.2 236.4 78.8 0.0 
5849.0 5945.3 6102.9 6313.1 6593.3 6899.7 7232.5 7626.5 8038.0 8580.9 9185.1 9798.0 10498.5 11198.9 12118.3 13142.8 14464.9 
16067.3 17687.2 19324.5 20996.9 22441.7 23746.3 25015.9 26548.2 28535.9 31425.3 33456.7 31512.9 28133.1 18956.8 6164.2 1444.7 
665.5 236.4 87.6 0.0 
5849.0 5919.1 6067.9 6251.8 6470.7 6715.9 6978.5 7328.8 7670.3 8108.1 8598.4 9106.3 9587.8 10192.0 10901.2 11759.3 12792.5 14062.2 
15261.7 16566.4 17809.7 19009.3 20103.8 21189.6 22494.2 24429.3 26854.7 27887.9 25304.9 22765.6 15900.9 5017.2 1295.9 577.9 
201.4 87.6 0.0 
5849.0 5901.6 6015.4 6129.2 6321.8 6470.7 6680.8 6926.0 7232.5 7530.2 7836.6 8169.4 8519.6 8808.6 9246.4 9675.4 10340.9 11067.6 
11899.4 12766.3 13449.2 14263.6 15121.6 15979.7 17293.1 18991.8 21408.5 21872.5 19035.6 16899.1 12179.6 4518.1 1085.7 472.8 
175.1 78.8 0.0 
5849.0 5840.3 5919.1 5997.9 6111.7 6243.0 6339.4 6453.2 6549.5 6637.1 6724.6 6733.4 6645.8 6514.5 6330.6 6173.0 6076.7 6067.9 6190.5 
6488.2 6899.7 7311.3 7740.3 8283.2 9062.5 10358.4 11593.0 10358.4 7398.8 6356.9 4763.3 1987.6 700.5 341.5 148.9 78.8 0.0 
5849.0 5779.0 5726.4 5708.9 5682.7 5612.6 5472.5 5262.4 5026.0 4719.5 4439.3 4159.1 3931.5 3765.1 3598.7 3528.7 3441.1 3406.1 3406.1 
3423.6 3476.1 3441.1 3301.0 3064.6 2723.1 2276.6 1865.0 1549.8 1304.6 1094.5 884.4 656.7 481.6 315.2 148.9 61.3 0.0 
5849.0 5673.9 5542.6 5385.0 5218.6 5008.4 4763.3 4535.6 4316.7 4159.1 4036.5 3940.2 3852.6 3747.6 3677.5 3590.0 3528.7 3467.4 3379.8 
3257.2 3099.6 2907.0 2644.3 2416.7 2180.2 1961.3 1751.2 1532.3 1322.2 1129.5 928.1 700.5 472.8 315.2 157.6 52.5 0.0 
5849.0 5621.4 5376.2 5148.5 4885.9 4684.5 4526.9 4395.5 4308.0 4211.6 4141.6 4062.8 3975.2 3878.9 3791.4 3695.0 3616.2 3528.7 3414.8 
3248.5 3064.6 2863.2 2679.3 2548.0 2416.7 2232.8 1996.4 1733.7 1514.8 1269.6 1024.5 770.5 542.9 332.7 157.6 43.8 0.0 
5849.0 5542.6 5227.3 4964.7 4728.2 4596.9 4526.9 4474.3 4474.3 4421.8 4351.7 4246.7 4124.1 4010.3 3852.6 3747.6 3625.0 3511.2 3362.3 
3231.0 3125.9 3020.8 2889.5 2810.7 2644.3 2442.9 2197.8 1961.3 1716.2 1453.5 1129.5 919.4 691.7 455.3 210.1 43.8 0.0 
5849.0 5472.5 5113.5 4807.1 4658.2 4605.7 4614.4 4658.2 4631.9 4570.6 4474.3 4316.7 4176.6 4010.3 3870.2 3695.0 3528.7 3371.1 3283.5 
3195.9 3064.6 2959.5 2872.0 2740.6 2530.5 2434.2 2302.8 2162.7 1935.1 1584.8 1374.7 1112.0 884.4 586.7 315.2 52.5 0.0 
5849.0 5437.5 5026.0 4754.5 4640.7 4649.4 4710.7 4754.5 4772.0 4719.5 4535.6 4334.2 4124.1 3913.9 3730.1 3554.9 3423.6 3371.1 3266.0 
3134.7 2959.5 2810.7 2705.6 2539.2 2469.2 2364.1 2241.5 2119.0 1830.0 1619.9 1436.0 1243.4 980.7 691.7 367.8 35.0 0.0 
5849.0 5411.2 4973.4 4737.0 4649.4 4719.5 4780.8 4877.1 4868.3 4763.3 4544.4 4299.2 4001.5 3730.1 3528.7 3423.6 3441.1 3397.3 3204.7 
2950.8 2749.4 2653.1 2513.0 2407.9 2329.1 2241.5 2119.0 1926.3 1672.4 1506.0 1330.9 1164.6 901.9 674.2 332.7 26.3 0.0 
5849.0 5402.5 4929.6 4693.2 4658.2 4710.7 4824.6 4903.4 4894.6 4789.5 4526.9 4176.6 3826.4 3554.9 3362.3 3283.5 3362.3 3248.5 2985.8 
2766.9 2574.3 2548.0 2372.9 2311.6 2250.3 2154.0 2022.6 1803.7 1602.4 1444.7 1269.6 1208.3 858.1 560.4 288.9 17.5 0.0 
5849.0 5402.5 4929.6 4667.0 4658.2 4693.2 4798.3 4885.9 4912.1 4798.3 4526.9 4141.6 3808.9 3546.2 3344.8 3283.5 3353.6 3213.5 2977.0 
2740.6 2548.0 2521.7 2355.4 2294.1 2206.5 2127.7 2013.9 1786.2 1593.6 1418.5 1225.8 1085.7 744.3 534.1 280.2 17.5 0.0 
